25.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| RTC_IN[7:0] (1) | Tamper Detection Input | Digital input |
| RTC_OUT[7:0] (1) | Tamper Detection Output | Digital output |
Note:
- The RTC_IN[5:7] and RTC_OUT[5:7] are not available on 100-pin packages .
- Only the IO pins in the VDDCORE_BU power domain can be used to wakeup the device from Hibernate or Backup sleep modes, when using the RTC Tamper Detection features (Wake/Capture/Active Layer Protection). These pins are RTC_IN0, RTC_IN2, RTC_IN3, RTC_IN4, RTC_OUT0.