17.13.8 Status A
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | STATUSA |
| Offset: | 0x0100 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BREXT1 | BREXT0 | ||||||||
| Access | R/K | R/K | |||||||
| Reset | x | x |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CRSTEXT1 | CRSTEXT0 | ||||||||
| Access | R/K | R/K | |||||||
| Reset | x | x |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PERR | BERR | FAIL | DONE | ||||||
| Access | R/K | R/K | R/K | R/K | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 16, 17 – BREXTx Boot ROMx Phase Extension for CPUx, x =0,1
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Boot ROM Phase Extension bit.
Writing a '1' to this bit clears the Boot ROM Phase Extension bit. This bit is set when a debug adapter Cold-Plugging is detected, which extends the Boot ROM phase. Refer to the Chapter “Boot ROM” for more details. When CPUx is not present it always reads as ‘1’ .
Bits 8, 9 – CRSTEXTx CPUx Reset Phase Extension, x = 0,1
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the CPUx Reset Phase Extension bit.
This bit is set when a debug adapter Cold-Plugging is detected, which extends the CPUx reset phase.
When CPUx is not present it always reads as ‘1’ .
Bit 3 – PERR Protection Error
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Protection Error bit.
This bit is set when any illegal access is detected (from a debug adapter or any host) such as an access to an unimplemented register.
This bit is set when writing an invalid command into CTRL.CMD.
Bit 2 – BERR Bus Error
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Bus Error bit.
This bit is set when a bus error is detected.
Bit 1 – FAIL Failure
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Failure bit.
This bit is set when a DSU operation failure is detected.
Bit 0 – DONE Done
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Done bit.