50.5 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | GCLK Peripheral Channel
Clock Name:Register | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | EVSYS Users (EVSYS.USERm) | EVSYS Generator (EVSYS.CHANNELn.EVGENx) | DMA Trigger Index:Source
(DMAC.CHCTRLBk.TRIGx) | Power Domain |
|---|---|---|---|---|---|---|---|---|---|
| PTC | 0x4501_4000 | 139 : EOC | MCLK.CLKMSK3[10] | GCLK_PTC : GCLK.PCHCTRL[35] | 46 | 91 : DSEQR | 111 : EOC | 62 : SEQ 63 : WCOMP | VDDREG |