20.7.4 Peripheral Channel Control
PCHCTRLm controls the settings of Peripheral Channel number m (m=0..47).
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | PCHCTRLm |
| Offset: | 0x80 + m*0x04 [m=0..47] |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WRTLOCK | CHEN | GEN[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – WRTLOCK Write Lock
After this bit is set to '1', further writes to the PCHCTRLm register will be discarded. The control register of the corresponding Generator n (GENCTRLn), as assigned in PCHCTRLm.GEN, will also be locked. It can only be unlocked by a Power Reset.
Note that Generator 0 cannot be locked.
| Value | Description |
|---|---|
| 0 | The Peripheral Channel register and the associated Generator register are not locked |
| 1 | The Peripheral Channel register and the associated Generator register are locked |
Bit 6 – CHEN Channel Enable
This bit is used to enable and disable a Peripheral Channel.
| Value | Description |
|---|---|
| 0 | The Peripheral Channel is disabled |
| 1 | The Peripheral Channel is enabled |
Bits 3:0 – GEN[3:0] Generator Selection
This bit field selects the Generator to be used as the source of a peripheral clock, as shown in the table below:
| Value | Description |
|---|---|
| 0x0 | Generic Clock Generator 0 |
| 0x1 | Generic Clock Generator 1 |
| 0x2 | Generic Clock Generator 2 |
| 0x3 | Generic Clock Generator 3 |
| 0x4 | Generic Clock Generator 4 |
| 0x5 | Generic Clock Generator 5 |
| 0x6 | Generic Clock Generator 6 |
| 0x7 | Generic Clock Generator 7 |
| 0x8 | Generic Clock Generator 8 |
| 0x9 | Generic Clock Generator 9 |
| 0xA | Generic Clock Generator 10 |
| 0xB | Generic Clock Generator 11 |
| Reset | PCHCTRLm.GEN | PCHCTRLm.CHEN | PCHCTRLm.WRTLOCK |
|---|---|---|---|
| Power Reset | 0x0 | 0x0 | 0x0 |
| User Reset | 0x0 | 0x0 | 0x0 |
A Power Reset will reset all the PCHCTRLm registers.
A User Reset will reset a PCHCTRL if WRTLOCK = 0, or else the content of that PCHCTRL remains unchanged.
The PCHCTRL register Reset values are shown in the table below, PCHCTRLm Mapping.
| Target Destination | GCLK Name | PCHCTRL (Index) |
|---|---|---|
| OSCCTRL | GCLK_OSCCTRL_DFLL48 | 0 |
| GCLK_OSCCTRL_PLL | 1 | |
| FREQM | GCLK_FREQM_MSR0 | 2 |
| GCLK_FREQM_MSR1 | 3 | |
| GCLK_FREQM_REF | 4 | |
| EIC | GCLK_EIC | 5 |
| EVSYS | GCLK_EVSYS_CH0 | 6 |
| GCLK_EVSYS_CH1 | 7 | |
| GCLK_EVSYS_CH2 | 8 | |
| GCLK_EVSYS_CH3 | 9 | |
| GCLK_EVSYS_CH4 | 10 | |
| GCLK_EVSYS_CH5 | 11 | |
| GCLK_EVSYS_CH6 | 12 | |
| GCLK_EVSYS_CH7 | 13 | |
| GCLK_EVSYS_CH8 | 14 | |
| GCLK_EVSYS_CH9 | 15 | |
| GCLK_EVSYS_CH10 | 16 | |
| GCLK_EVSYS_CH11 | 17 | |
| SERCOMm, m = 0…7 SDMMCn, n = 0,1 | GCLK_SERCOMm_SLOW, m = 0…7 SDMMCn_SLOW, n=0,1 | 18 |
| SERCOM0 | GCLK_SERCOM0_CORE | 19 |
| SERCOM1 | GCLK_SERCOM1_CORE | 20 |
| SERCOM2 | GCLK_SERCOM2_CORE | 21 |
| SERCOM3 | GCLK_SERCOM3_CORE | 22 |
| TCC0,TCC1 | GLCK_TCC0, GCLK_TCC1 | 23 |
| TCC2,TCC3 | GLCK_TCC2, GCLK_TCC3 | 24 |
| SERCOM4 | GCLK_SERCOM4_CORE | 25 |
| SERCOM5 | GCLK_SERCOM5_CORE | 26 |
| SERCOM6 | GCLK_SERCOM6_CORE | 27 |
| SERCOM7 | GCLK_SERCOM7_CORE | 28 |
| TCC4 | GCLK_TCC4 | 29 |
| TCC5 | GCLK_TCC5 | 30 |
| TCC6 | GCLK_TCC6 | 31 |
| TCC7 | GCLK_TCC7 | 32 |
| ADC | GCLK_ADC | 33 |
| AC | GCLK_AC | 34 |
| PTC | GCLK_PTC | 35 |
| SPI_IXS | GCLK_SPI_IXS | 36 |
| CCL | GCLK_CCL | 37 |
| PDEC | GCLK_PDEC | 38 |
| CAN0 | GCLK_CAN0 | 39 |
| CAN1 | GCLK_CAN1 | 40 |
| ETH | GCLK_ETH_TX | 41 |
| GCLK_ETH_TSU | 42 | |
| SQI | GCLK_SQI | 43 |
| SDMMC0 | GLCK_SDMMC0 | 44 |
| SDMMC1 | GLCK_SDMMC1 | 45 |
| USB | GCLK_USB | 46 |
| CPU0 | GCLK_CPU0_TRACE | 47 |