14.4 Peripheral Dependencies
| Peripheral
Name | Base Address | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | Power Domain |
|---|---|---|---|
| CMCC | 0x4480_8000 | 24 | VDDREG |
Power Management
The CMCC will continue to function as long as the CPU is not sleeping and the CMCC is enabled.
Debug Operation
When the CPU is halted in Debug mode, the CMCC is halted. Any read access by the debugger in cached zones are not cached.