38.13.4 Pipe Status Set Register n
| Name: | PSTATUSSET |
| Offset: | 0x105 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BK1RDY | BK0RDY | PFREEZE | CURBK | DTGL | |||||
| Access | W | W | W | W | W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – BK1RDY Bank 1 Ready Set
Writing a zero to this bit has no effect.
Writing a one to this bit will set the bit PSTATUS.BK1RDY.
Bit 6 – BK0RDY Bank 0 Ready Set
Writing a zero to this bit has no effect.
Writing a one to this bit will set the bit PSTATUS.BK0RDY.
Bit 4 – PFREEZE Pipe Freeze Set
Writing a zero to this bit has no effect.
Writing a one to this bit will set PSTATUS.PFREEZE bit.
Bit 2 – CURBK Current Bank Set
Writing a zero to this bit has no effect.
Writing a one to this bit will set PSTATUS.CURBK bit.
Bit 0 – DTGL Data Toggle Set
Writing a zero to this bit has no effect.
Writing a one to this bit will set PSTATUS.DTGL bit.