43.5.4 Events
The CCL can use events from other peripherals and generate events that can be used by other peripherals. For this feature to function, the events have to be configured properly. Refer to the Chapter Event System (EVSYS) for additional information about the event users and event generators.