46.5 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | GCLK Peripheral Channel
Clock Name:Register | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | EVSYS Users
(EVSYS.USERm) | EVSYS Generator
(EVSYS.CHANNELn.EVGENx) | Power Domain |
|---|---|---|---|---|---|---|---|---|
| PDEC | 0x4501_C000 | 142 : DIR, ERR, MC_0, MC_1, OVF, VLC | MCLK.CLKMSK3[14] | GCLK_PDEC : GCLK.PCHCTRL[38] | 50 | 97-99 : EVU_x | 118 : DIR 119 : ERR 120 : MCX_0 121 : MCX_1 122 : OVF 123 : VLC | VDDREG |