42.4 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | EVSYS Generator (EVSYS.CHANNELn.EVGENx) | Power Domain |
|---|---|---|---|---|---|---|
| TRNG | 0x4502_4000 | 147 : ISO | 112 : CLK_TRNG_APB | 54 | 125 : READY | VDDCORE_SW |