39.6.2.1 Software Initialization
Software initialization is started by setting the CCCR.INIT bit (CCCR <0>), either by software, or by going “bus off.” While the CCCR.INIT bit (CCCR <0>) is set, message transfer from and to the CAN bus is stopped, the status of the CAN bus output CANx_TX is ”recessive” (HIGH). The counters of the Error Management Logic EML are unchanged. Setting the CCCR.INIT bit (CCCR <0>) does not change any configuration register. Resetting the CCCR.INIT bit (CCCR <0>) finishes the software initialization. Afterwords the Bit Stream Processor (BSP) synchronizes itself to the data transfer on the CAN bus by waiting for the occurrence of a sequence of 11 consecutive ”recessive” bits (= Bus_Idle) before it can take part in bus activities and start the message transfer.
Access to the CAN configuration registers is only enabled when the CCCR.CCE bit (CCCR <1>) and the CCCR.INIT bit (CCCR <0>) are set (protected write).
The CCCR.CCE bit (CCCR <1>) can only be set and cleared while the CCCR.INIT bit (CCCR <0>) = ‘1’. The CCCR.CCE bit (CCCR <1>) is automatically cleared when the CCCR.INIT bit (CCCR <0>) is cleared.
The following registers are reset when the CCCR.CCE bit (CCCR <1>) is set
- HPMS - High Priority Message Status
- RXF0S - Rx FIFO 0 Status
- RXF1S - Rx FIFO 1 Status
- TXFQS - Tx FIFO/Queue Status
- TXBRP - Tx Buffer Request Pending
- TXBTO - Tx Buffer Transmission Occurred
- TXBCF - Tx Buffer Cancellation Finished
- TXEFS - Tx Event FIFO Status
The Timeout Counter value (TOCV.TOC) bits (TOCV <15:0>) is preset to the value configured by the TOCC.TOP bits (TOCC <31:16>) when the CCCR.CCE bit (CCCR <1>) is set.
In addition, the state machines of the Tx Handler and Rx Handler are held in idle state while the CCCR.CCE bit (CCCR <1>) = ‘1’.
The following registers are only writable while the CCCR.CCE bit (CCCR <1>) = ‘0’.
- TXBAR - Tx Buffer Add Request
- TXBCR - Tx Buffer Cancellation Request
The CCCR.TEST bit (CCCR <7>) and CCCR.MON bit (CCCR <5>) can only be set by the CPU while the CCCR.INIT bit (CCCR <0>) = ‘1’ and CCR.CCE bit (CCCR <1>) = ‘1’. Both bits may be cleared at any time. The CCCR.DAR bit (CCCR <6>) can only be set/cleared while the CCCR.INIT bit (CCCR <0>) = ‘1’ and the CCCR.CCE bit (CCCR <1>) = ‘1’.