38.8.5 Device Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x14 |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LPMSUSP | LPMNYET | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RAMACER | UPRSM | EORSM | WAKEUP | EORST | SOF | MSOF | SUSPEND | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 9 – LPMSUSP Link Power Management Suspend Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Link Power Management Suspend Interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Link Power Management Suspend interrupt is disabled. |
| 1 | The Link Power Management Suspend interrupt is enabled and an interrupt request will be generated when the Link Power Management Suspend interrupt Flag is set. |
Bit 8 – LPMNYET Link Power Management Not Yet Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Link Power Management Not Yet interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Link Power Management Not Yet interrupt is disabled. |
| 1 | The Link Power Management Not Yet interrupt is enabled and an interrupt request will be generated when the Link Power Management Not Yet interrupt Flag is set. |
Bit 7 – RAMACER RAM Access Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the RAM Access interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The RAM Access interrupt is disabled. |
| 1 | The RAM Access interrupt is enabled and an interrupt request will be generated when the RAM Access interrupt Flag is set. |
Bit 6 – UPRSM Upstream Resume Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Upstream Resume interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Upstream Resume interrupt is disabled. |
| 1 | The Upstream Resume interrupt is enabled and an interrupt request will be generated when the Upstream Resume interrupt Flag is set. |
Bit 5 – EORSM End Of Resume Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the End Of Resume interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The End Of Resume interrupt is disabled. |
| 1 | The End Of Resume interrupt is enabled and an interrupt request will be generated when the End Of Resume interrupt Flag is set. |
Bit 4 – WAKEUP Wake-Up Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Wake Up interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Wake Up interrupt is disabled. |
| 1 | The Wake Up interrupt is enabled and an interrupt request will be generated when the Wake Up interrupt Flag is set. |
Bit 3 – EORST End of Reset Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the End of Reset interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The End of Reset interrupt is disabled. |
| 1 | The End of Reset interrupt is enabled and an interrupt request will be generated when the End of Reset interrupt Flag is set. |
Bit 2 – SOF Start-of-Frame Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Start-of-Frame interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Start-of-Frame interrupt is disabled. |
| 1 | The Start-of-Frame interrupt is enabled and an interrupt request will be generated when the Start-of-Frame interrupt Flag is set. |
Bit 1 – MSOF Micro Start-of-Frame Interrupt Enable in High Speed Mode
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Micro Start-of-Frame interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Micro Start-of-Frame interrupt is disabled. |
| 1 | The Micro Start-of-Frame interrupt is enabled and an interrupt request will be generated when the Micro Start-of-Frame Access interrupt Flag is set. |
Bit 0 – SUSPEND Suspend Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Suspend Interrupt Enable bit and disable the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Suspend interrupt is disabled. |
| 1 | The Suspend interrupt is enabled and an interrupt request will be generated when the Suspend interrupt Flag is set. |