30.6 Functional Description
Principle of Operation
The EIC detects edge or level condition to generate interrupts to the CPU interrupt controller or events to the Event System. Each external interrupt pin (EIC_EXTINT) can be filtered using majority vote filtering, clocked by GCLK EIC or by CLK ULP32K.