38.9.2 EndPoint Status Clear n
| Name: | EPSTATUSCLRn |
| Offset: | 0x104 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BK1RDY | BK0RDY | STALLRQ1 | STALLRQ0 | CURBK | DTGLIN | DTGLOUT | |||
| Access | W | W | W | W | W | W | W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – BK1RDY Bank 1 Ready Clear
Writing a zero to this bit has no effect.
Writing a one to this bit will clear EPSTATUS.BK1RDY bit.
Bit 6 – BK0RDY Bank 0 Ready Clear
Writing a zero to this bit has no effect.
Writing a one to this bit will clear EPSTATUS.BK0RDY bit.
Bit 5 – STALLRQ1 STALL bank 1 Request Clear
Writing a zero to this bit has no effect.
Writing a one to this bit will clear EPSTATUS.STALLRQ1 bit.
Bit 4 – STALLRQ0 STALL bank 0 Request Clear
Writing a zero to this bit has no effect.
Writing a one to this bit will clear EPSTATUS.STALLRQ0 bit.
Bit 2 – CURBK Current Bank Clear
Writing a zero to this bit has no effect.
Writing a one to this bit will clear EPSTATUS.CURBK bit.
Bit 1 – DTGLIN Data Toggle IN Clear
Writing a zero to this bit has no effect.
Writing a one to this bit will clear EPSTATUS.DTGLIN bit.
Bit 0 – DTGLOUT Data Toggle OUT Clear
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the EPSTATUS.DTGLOUT bit.