45.7.8 Comparator Status A

Table 45-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSA
Offset: 0x1C
Reset: 0x00000000
Property: Read-Only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       WSTATE0[1:0] 
Access RR 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       STATE1STATE0 
Access RR 
Reset 00 

Bits 17:16 – WSTATE0[1:0] Window 0 Current State

These bits show the current state of the signal if the window mode is enabled.

ValueNameDescription
0x0ABOVESignal is above window
0x1INSIDESignal is inside window
0x2BELOWSignal is below window
0x3-Reserved

Bits 0, 1 – STATEn Comparator n Current State (n=0,1)

This bit shows the current state of the output signal from COMPn. STATEn is valid only when STATUSB.READYn=1.