45.7.14 Comparator Window Control

Table 45-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: WINCTRL
Offset: 0x3C
Reset: 0x00000000
Property: PAC Write-Protection, Write-Synchronized

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      WINTSEL[1:0]WEN 
Access R/WR/WR/W 
Reset 000 

Bits 2:1 – WINTSEL[1:0] Window n Interrupt Selection

These bits configure the interrupt mode for the comparator n window mode.

ValueNameDescription
0x0ABOVEInterrupt on signal above window
0x1INSIDEInterrupt on signal inside window
0x2BELOWInterrupt on signal below window
0x3OUTSIDEInterrupt on signal outside (above or below) window

Bit 0 – WEN Window n Mode Enable

Note: If WINCTRL.WIN=1 then both pair of appropriate comparators must have identical COMPCTRLn.SINGLE bit value settings.
ValueDescription
0Window mode is disabled for Comparator 0 and 1
1Window mode is enabled for Comparator 0 and 1