30.7.3 Non-Maskable Interrupt Flag Status and Clear

Note: Access to this register is limited to 32-bit width. Byte level access is not allowed.
Table 30-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: NMIFLAG
Offset: 0x2
Reset: 0x00
Property: -

Bit 76543210 
        NMI 
Access R/W 
Reset 0 

Bit 0 – NMI Non-Maskable Interrupt

This flag is cleared by writing a '1' to it.

This flag is set when the NMI pin matches the NMI sense configuration and will generate an interrupt request.

Writing a '0' to this bit has no effect.