30.7.9 External Interrupt Asynchronous Mode

Note:
  1. This register is write protected and can only be written when CTRLA.ENABLE = 0.
  2. Access to this register is limited to 32-bit width. Byte level access is not allowed.
  3. Reserved bits must always be written as ‘0’.
Table 30-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ASYNCH
Offset: 0x18
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ASYNCH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ASYNCH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – ASYNCH[15:0] Asynchronous Edge Detection Mode

The bit x of ASYNCH set the Asynchronous Edge Detection mode for the interrupt associated with the EIC_EXTINTx pins.

ValueDescription
0The EIC_EXTINTx edge detection is synchronously operated.
1The EIC_EXTINTx edge detection is asynchronously operated.