27.7.9 Voltage References System (VREF) Control

Table 27-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: VREFCTRL
Offset: 0x0020
Reset: 0x00000003
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TSEN  LPHIBLPSTDBY 
Access R/WR/WR/W 
Reset 011 

Bit 4 – TSEN Temperature Sensor Output Enable

ValueDescription
0Temperature sensor output to ADC disabled
1Temperature sensor output to ADC Enabled

Bit 1 – LPHIB Bandgap and Regulators Low Power Hibernate Enable

Note: LPHIB must always be forced to 0.
ValueDescription
0x0In hibernate mode, bandgap is set to nominal power mode.

As a consequence, enabled regulator(s) are set to nominal power mode. (FullPower)

0x1In hibernate mode, bandgap is set to low power mode.

As a consequence, enabled regulator(s) are set to low power mode. (LowPower)

Bit 0 – LPSTDBY Bandgap and Regulators Low Power Standby Enable

Note: LPSTDBY must always be forced to 0.
ValueDescription
0x0In standby mode, bandgap and enabled regulators are set to nominal power mode. (Full Power)
0x1 In standby mode, bandgap and enabled regulators are set to low power mode. (Low Power)