27.7.4 Flag Status

Table 27-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x000C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        ADDVREGRDY 
Access R 
Reset 0 
Bit 76543210 
   BORVDDUSB   LVDRDYLVDET 
Access RRR 
Reset 000 

Bit 8 – ADDVREGRDY Additional Regulator Status

Set by hardware when the voltage corresponding Additional Regulator is ok.

Bit 5 – BORVDDUSB BORVDDUSB Status

Set by hardware when VDD_USB is OK.

Bit 1 – LVDRDY Low Voltage Detector Ready Status

Set by hardware when the Low Voltage Detector is ready.

Bit 0 – LVDET Low Voltage Detector Status

Set to one if VDDIO crosses the threshold voltage in the “good” direction according to LVD.DIR.