40.8.3 SMC Cycle Register

This register can only be written if the WPEN bit is cleared in the SMC Write Protection Mode Register.

Table 40-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CYCLE
Offset: 0x08 + n*0x04 [n=0..3]
Reset: 0x03030303
Property: Read/Write

Bit 3130292827262524 
        NRD CYCLE[8] 
Access R/W 
Reset 0 
Bit 2322212019181716 
 NRD CYCLE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
        NWE CYCLE[8] 
Access R/W 
Reset 0 
Bit 76543210 
 NWE CYCLE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 24:16 – NRD CYCLE[8:0] Total Read Cycle Length

The total read cycle length is the total duration in clock cycles of the read cycle. It is equal to the sum of the setup, pulse and hold steps of the NRD and NCS signals. It is defined as:

Read cycle length = (NRD CYCLE[8:7]*256 + NRD CYCLE[6:0]) clock cycles

Bits 8:0 – NWE CYCLE[8:0] Total Write Cycle Length

The total write cycle length is the total duration in clock cycles of the write cycle. It is equal to the sum of the setup, pulse and hold steps of the NWE and NCS signals. It is defined as:

Write cycle length = (NWE CYCLE[8:7]*256 + NWE CYCLE[6:0]) clock cycles