40.8.2 SMC Pulse Register

This register can only be written if the WPEN bit is cleared in the SMC Write Protection Mode Register.

Table 40-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PULSE
Offset: 0x04 + n*0x04 [n=0..3]
Reset: 0x01010101
Property: Read/Write

Bit 3130292827262524 
  NCS RD PULSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1000000 
Bit 2322212019181716 
  NRD PULSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1000000 
Bit 15141312111098 
  NCS WR PULSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1000000 
Bit 76543210 
  NWE PULSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1000000 

Bits 30:24 – NCS RD PULSE[6:0] NCS Pulse Length in READ Access

In standard read access, the NCS signal pulse length is defined as:

NCS pulse length = (256* NCS RD PULSE[6] + NCS RD PULSE[5:0]) clock cycles The NCS pulse length must be at least 1 clock cycle.

In Page mode read access, the NCS RD PULSE parameter defines the duration of the first access to one page.

Bits 22:16 – NRD PULSE[6:0] NRD Pulse Length

In standard read access, the NRD signal pulse length is defined in clock cycles as: NRD pulse length = (256* NRD PULSE[6] + NRD PULSE[5:0]) clock cycles

The NRD pulse length must be at least 1 clock cycle.

In Page mode read access, the NRD PULSE parameter defines the duration of the subsequent accesses in the page.

Bits 14:8 – NCS WR PULSE[6:0] NCS Pulse Length in WRITE Address

In write access, the NCS signal pulse length is defined as:

NCS pulse length = (256* NCS WR PULSE[6] + NCS WR PULSE[5:0]) clock cycles The NCS pulse length must be at least 1 clock cycle.

Bits 6:0 – NWE PULSE[6:0] NWE Pulse Length

The NWE signal pulse length is defined as:

NWE pulse length = (256* NWE PULSE[6] + NWE PULSE[5:0]) clock cycles

The NWE pulse length must be at least 1 clock cycle.