31.2.19 DMA
The FCW does not use the DMA module. It has its own built-in DMA that uses the AHB Bus Matrix directly when executing Row Writes.
The FCW does not use the DMA module. It has its own built-in DMA that uses the AHB Bus Matrix directly when executing Row Writes.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.