31.2.6 Row Write Flow
Row writes of Flash do not use data already stored in the FCW’s registers. Instead the data is read directly from data RAM using the AHB bus matrix. This is shown in the following figure.
Row writes of Flash do not use data already stored in the FCW’s registers. Instead the data is read directly from data RAM using the AHB bus matrix. This is shown in the following figure.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.