16.6.7 Peripheral Interrupt Flag Status and Clear C

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit. An interrupt request is generated if INTENCLR/SET.ERR is '1'.

Writing a '0' to these bits has no effect.

Writing a '1' to these bits clears the corresponding INTFLAGC interrupt flag.

Table 16-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAGC
Offset: 0x1C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       USBTRNG 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
 ETHPDECCCL SPI_IXSPTCACADC 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 TCC7TCC6TCC5TCC4SERCOM7SERCOM6SERCOM5SERCOM4 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 17 – USB Universal Serial Bus

Bit 16 – TRNG True Random Number Generator

Bit 15 – ETH Ethernet

Bit 14 – PDEC Position Decoder

Bit 13 – CCL Configurable Custom Logic

Bit 11 – SPI_IXS Inter-IC Sound Interface

Bit 10 – PTC Peripheral Touch Controller

Bit 9 – AC Analog Comparator

Bit 8 – ADC Analog-to-Digital Converter

Bits 4, 5, 6, 7 – TCCn Timer Counter Controller n, n = 4..7

Bits 0, 1, 2, 3 – SERCOMn Serial Communication Interface n, n = 4..7