16.6.6 Peripheral Interrupt Flag Status and Clear B

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit. An interrupt request is generated if INTENCLR/SET.ERR is '1'.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the corresponding INTFLAGB interrupt flag.

Table 16-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAGB
Offset: 0x18
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   TCC3TCC2TCC1TCC0SERCOM3SERCOM2 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 SERCOM1SERCOM0EVSYSIDAUPRMDMA1DMA0PORT 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 10, 11, 12, 13 – TCCn Interrupt Flag for Timer Counter Controller, n = 0..3

Bits 6, 7, 8, 9 – SERCOMn Serial Communication Interface n, n = 0..3

Bit 5 – EVSYS Event System

Bit 4 – IDAU Implementation Defined Attribution Unit

Bit 3 – PRM Host Boot ROM

Bits 1, 2 – DMAn  Direct Memory Access n = 0..1

Bit 0 – PORT PORT General Purpose Pin I/O Controller