25.9.16 Tamper ID

Table 25-52. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TAMPID
Offset: 0x68
Reset: 0x00000000

Bit 3130292827262524 
 TAMPEVT        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TAMPID7TAMPID6TAMPID5TAMPID4TAMPID3TAMPID2TAMPID1TAMPID0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – TAMPEVT Tamper Event Detected

Writing a '0' to this bit has no effect. Writing a '1' to this bit clears the tamper detection bit.
ValueDescription
0A tamper input event has not been detected
1A tamper input event has been detected

Bits 0, 1, 2, 3, 4, 5, 6, 7 – TAMPIDn Tamper on Channel n Detected [n=0..7]

Writing a '0' to this bit has no effect. Writing a '1' to this bit clears the tamper detection bit.
ValueDescription
0A tamper condition has not been detected on Channel n
1A tamper condition has been detected on Channel n