25.9.8 Synchronization Busy in Clock/Calendar mode (CTRLA.MODE=2)

Table 25-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x10
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     GP3GP2GP1GP0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 CLOCKSYNC  MASK1MASK0    
Access RRR 
Reset 000 
Bit 76543210 
  ALARM1ALARM0 CLOCKFREQCORRENABLESWRST 
Access R/WR/WRRRR 
Reset 000000 

Bits 16, 17, 18, 19 – GPn General Purpose n Synchronization Busy Status [n = 3..0]

ValueDescription
0Write synchronization for GPn register is complete.
1Write synchronization for GPn register is ongoing.

Bit 15 – CLOCKSYNC Clock Read Sync Enable Synchronization Busy Status

ValueDescription
0Write synchronization for CTRLA.CLOCKSYNC bit is complete.
1Write synchronization for CTRLA.CLOCKSYNC bit is ongoing.

Bits 11, 12 – MASKn Mask n Synchronization Busy Status [n=1..0]

ValueDescription
0Write synchronization for MASKn register is complete.
1Write synchronization for MASKn register is ongoing.

Bits 5, 6 – ALARMn Alarm n Synchronization Busy Status [n=1..0]

ValueDescription
0Write synchronization for ALARMn register is complete.
1Write synchronization for ALARMn register is ongoing.

Bit 3 – CLOCK Clock Register Synchronization Busy Status

ValueDescription
0Read/write synchronization for CLOCK register is complete.
1Read/write synchronization for CLOCK register is ongoing.

Bit 2 – FREQCORR Frequency Correction Synchronization Busy Status

ValueDescription
0Write synchronization for FREQCORR register is complete.
1Write synchronization for FREQCORR register is ongoing.

Bit 1 – ENABLE Enable Synchronization Busy Status

ValueDescription
0Write synchronization for CTRLA.ENABLE bit is complete.
1Write synchronization for CTRLA.ENABLE bit is ongoing.

Bit 0 – SWRST Software Reset Synchronization Busy Status

ValueDescription
0Write synchronization for CTRLA.SWRST bit is complete.
1Write synchronization for CTRLA.SWRST bit is ongoing.