26.10.3 Channel Event Control Register

Table 26-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHEVCTRLk
Offset: 0x58 + k*0x50 [k=0..11]
Reset: 0x00000000
Property: PAC Write-Protection, CHCTRLAk.ENABLE =1 write protect

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EVOEEVSTRIEEVAUXIE EVOMODE[1:0]EVAUXACT[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – EVOE Channel Event Output Enable

This bit indicates if the Channel event generation is enabled. The event will be generated for every condition defined in the Channel Event Output Mode bits (CHEVCTRLk.EVOMODE).

ValueDescription
0Channel event generation is enabled
1Channel event generation is enabled

Bit 6 – EVSTRIE Channel Start Event Input Enable

ValueDescription
0Channel event start action is disabled.
1Channel event start action is enabled. See CHCTRLBk.TRIG for details on configuring the channel to use start event as a trigger.

Bit 5 – EVAUXIE Channel Auxiliary Event Enable

ValueDescription
0Channel event auxiliary action is disabled
1Channel event auxiliary action is enabled

Bits 3:2 – EVOMODE[1:0] Channel Event Output Mode

This field sets when a output trigger event occurs. Output is always active high.

ValueDescription
11Ongoing trigger action from the start event trigger to the completion of a cell transfer reads
10Ongoing trigger action from the start event trigger to the completion of a cell transfer writes
01Generate 1 clock cycle strobe at the end of a cell transfer
00Generate 1 clock cycle strobe at the end of a block transfer

Bits 1:0 – EVAUXACT[1:0] Channel Auxiliary Event Input Action

ValueDescription
11Abort linked list operation and block transfer on the rising edge of the input event
10Conditional Trigger, active high level event
01Reserved
00Abort block transfer on the rising edge of the input event