26.10.16 Channel Linked List Configuration Status Register

This channel resets on a channel reset.

Table 26-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHLLCFGSTATk
Offset: 0x8C + k*0x50 [k=0..11]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       CRCDATCTRLCRC 
Access RR 
Reset 00 
Bit 76543210 
 PDATXSIZDSTRDSSTRDDSASSAEVCTRLCTRLB 
Access RRRRRRRR 
Reset 00000000 

Bit 9 – CRCDAT CRC Data Descriptor Load

ValueDescription
0Do not change the field CRCDAT.
1CHCRCDATk.CRCDAT[31:0] is loaded from memory location BDCRCDAT

Bit 8 – CTRLCRC Control CRC Descriptor Load

ValueDescription
0Do not change the field CTRLCRC.
1CHCTRLCRCkis loaded from memory location BDCTRLCRC.

Bit 7 – PDAT Match Pattern Descriptor Load

ValueDescription
0Do not change Registers fields PDAT or PIGN.
1CHPDATk.PDAT[15:0] is loaded from memory location BDPDATA[15:0] and PIGN[7:0] is loaded from memory location BDPDAT[31:24].

Bit 6 – XSIZ Transfer Size Descriptor Load

ValueDescription
0Do not change BLKSZ and CSZ.
1CHXSIZk.BLKSZ and CHXSIZk.CSZ are loaded from BDXSIZ

Bit 5 – DSTRD Destination Cell Stride Size Descriptor Load

ValueDescription
0Do not change DSTRD
1CHDSTRDk.DSTRD is loaded from memory location BDDSTRD

Bit 4 – SSTRD Source Cell Stride Size Descriptor Load

ValueDescription
0Do not change SSTRD
1CHSSTRDk.SSTRD is loaded from memory location BDSSTRD

Bit 3 – DSA Destination Start Address Descriptor Load

ValueDescription
0Do not change DSA
1CHDSAk.DSA is loaded from memory location BDDSA

Bit 2 – SSA Source Start Address Descriptor Load

ValueDescription
0Do not change SSA
1CHDSAk.SSA is loaded from memory location BDSSA

Bit 1 – EVCTRL EVCTRL Register Descriptor Load

ValueDescription
0Do not change CHEVCTRLk
1Control Register CHEVCTRLk is loaded from memory location BDEVCTRL

Bit 0 – CTRLB CTRLB Register Descriptor Load

ValueDescription
0Do not change CHCTRLBk
1Control Register CHCTRLBk is loaded from memory location BDCTRLB