11.2.1 Flash Memory Parameters

A single page contains 4K Bytes which is applicable to all the device part numbers listed in the “Configuration Summary”.

Number of pages available in a device part number will vary based on available maximum Flash memory size.

Equation 11-1. 
N u m b e r ⁢ o f ⁢ P a g e s = F l a s h ⁢ S i z e ⁢ ( B y t e s ) 4 K ⁢ b y t e s