17.7.4 Boot Communication Channels
Boot Communication Channels allow communication between a debug adapter and the Host CPU executing the Host Boot ROM at startup. The Host Boot ROM implements system level commands.
Boot Communication Channels allow communication between a debug adapter and the Host CPU executing the Host Boot ROM at startup. The Host Boot ROM implements system level commands.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.