24.8.12 Window Monitor Lower Threshold

Table 24-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: WINLT
Offset: 0x20
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 WINLT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WINLT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WINLT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – WINLT[23:0] Window Lower Threshold

When the Window Monitor bit in Interrupt Enable Set register, INTENSET.WINMON= 1, and the VALUE register result of the measurement depends on CTRLC.WINMON, the Window Monitor bit in the Interrupt Flag Status and Clear register, INTFLAG.WINMON, will be set and an interrupt request is generated.