24.8.4 Control C

Table 24-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLC
Offset: 0x04
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
      WINMODE[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – WINMODE[2:0] Window Monitor Mode

These bits enable and define the window monitor mode.

ValueNameDescription
0x0DISABLENo window mode (default)
0x1MODE1VALUE > WINLT
0x2MODE2VALUE < WINUT
0x3MODE3WINLT < VALUE < WINUT
0x4MODE4!(WINLT < VALUE < WINUT)
0x5 - 0x7Reserved