15.11.1 Control Register

This Register is write-protected by the PAC and by STATUSA.WLCK.

Invalid commands are reported in STATUSB.CFGERR and not reported to the PAC.

Table 15-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRL
Offset: 0x0000
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 CMD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CMD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 31:16 – CMD[15:0] Command Register

The ENABLE command is discarded when STATUSB.CFGERR is high.

ValueDescription
0x0 - 0xA500Reserved
0xA501Module Enable (ENABLE)
0xA502Module Disable (DISABLE)
0xA503Write Lock (WLCK)
0xA504 - 0xFFFFReserved