15.11.5 Region STATUSA Register

This register is part of a register group (composed of RCTRL, RSTATUS[A,B,C]) that is repeated IDAU_REGION_NUM times. Register group x controls and returns status of the IDAU region x.

This register is meaningful only for IDAU region types suffixed _B and _W (static configuration), for other types it always reads 0.

Table 15-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RSTATUSA
Offset: 0x1004
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   MAXSZ[5:0] 
Access cfg/Rcfg/Rcfg/Rcfg/Rcfg/Rcfg/R 
Reset xxxxxx 
Bit 15141312111098 
   GRAN[5:0] 
Access cfg/Rcfg/Rcfg/Rcfg/Rcfg/Rcfg/R 
Reset xxxxxx 
Bit 76543210 
     TYPE[3:0] 
Access cfg/Rcfg/Rcfg/Rcfg/R 
Reset xxxx 

Bits 21:16 – MAXSZ[5:0] Command Argument Maximum Size

Bits 13:8 – GRAN[5:0] Region Granularity

_W suffixed types (Watermark based regions): Size in Bytes of one RCTRL[x].ARG LSb.

_B suffixed types (Block based regions): Size in Bytes of a block.

ValueDescription
0x0Not Applicable
0x1 - 0xBReserved
0xC(GRAN_4KB)
0xD(GRAN_8KB)
0xE(GRAN_16KB)
0xF(GRAN_32KB)
0x10(GRAN_64KB)
0x11(GRAN_128KB)
0x12(GRAN_256KB)
0x13(GRAN_512KB)
0x14(GRAN_1MB)
0x15(GRAN_2MB)
0x16(GRAN_4MB)
0x17(GRAN_8MB)
0x18(GRAN_16MB)
0x19(GRAN_32MB)
0x1A(GRAN_64MB)
0x1B(GRAN_128MB)
0x1C(GRAN_256MB)
0x1D(GRAN_512MB)
0x1E(GRAN_1GB)
0x1F(GRAN_2GB)
0x20(GRAN_4GB)
0x21 - 0x3FReserved

Bits 3:0 – TYPE[3:0] IDAU Reion Type

ValueDescription
0x0Region is invalid (INVALID)
0x1Region is secure (SEC)
0x2Region is non secure (NONSEC)
0x3Region is non secure, the associated register group implements a watermark configuration (NONSEC_W)
0x4Region is either secure or non-secure, the associated register group implements a block configuration (SECnNONSEC_B)
0x5Region is either secure or non-secure, configuration is linked to another IDAU region configuration bit (the linked configuration bit identification info is readable from the RSTATUSC register inside the same register group) (SECnNONSEC_L)
0x6Region is non-secure callable, the associated register group implements a watermark configuration (NSC_W)
0x7Region is exempt from security, the associated register group implements a block configuration (EXEMPT_B)
0x8 - 0xFReserved