42.7.2 Event Control

Table 42-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x04
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
        DATARDYEO 
Access R/W 
Reset 0 

Bit 0 – DATARDYEO TRNG Data Ready Event (TRNG_RDY) Output

This bit indicates whether the TRNG Data Ready event output is enabled and whether an output event will be generated when a new random value is ready.

ValueDescription
0TRNG Data Ready event output is disabled and an event will not be generated.
1TRNG Data Ready event output is enabled and an event will be generated.