42.7.5 Interrupt Flag Status and Clear

Note: Interrupt flags must be cleared and then read back to confirm the clear before exiting the ISR to avoid double interrupts.
Table 42-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
        DATARDY 
Access R/W 
Reset 0 

Bit 0 – DATARDY Data Ready Interrupt Flag

This flag is set when a new random value is generated, and the TRNG interrupt will be generated if this interrupt is enabled (INTENSET.DATARDY bit (INTENSET <0>) =1).

This flag is cleared by writing a '1' to the flag or by reading the DATA register.

Writing a '0' to this bit has no effect.