13.5.1 Control A

Note: When protected by PAC, any write attempt to this register will fail and return a bus error.
Table 13-1. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x00
Reset: 0x00000002
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ENABLESWRST 
Access R/WR/W 
Reset 00 

Bit 1 – ENABLE ECC Decoder Enable

ValueDescription
0ECC decoding is disabled.
1ECC decoding is enabled.

Bit 0 – SWRST Software Reset

ValueDescription
0No effect.
1Reset the MCRAMC. A software-triggered hardware reset of the MCRAMC user interface is performed.