13.5.9 Error Capture Address Register

Table 13-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ERRCADR
Offset: 0x20
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ERCADR[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ERCADR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ERCADR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – ERCADR[23:0] ECC SECDED Error Capture Address

MCRAMC address offset whose reading caused the ECC Error as reported in the Error Capture Syndrome register. The MCRAMC system bus base address should be added to this offset to know the corresponding system bus address.