39.7.18 Interrupt Line Enable

Table 39-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ILE
Offset: 0x5C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       EINT1EINT0 
Access R/WR/W 
Reset 00 

Bit 1 – EINT1 Enable Interrupt Line 1

ValueDescription
0CAN interrupt line 1 disabled.
1CAN interrupt line 1 enabled.

Bit 0 – EINT0 Enable Interrupt Line 0

ValueDescription
0CAN interrupt line 0 disabled.
1CAN interrupt line 0 enabled.