39.7.3 Data Bit Timing and Prescaler

This register is write-restricted and only writable if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.

The CAN bit time may be programmed in the range of 4 to 49 time quanta. The CAN time quantum may be programmed in the range of 1 to 32 GCLK_CANx periods. time quantum (tq) = (DBRP + 1) mtq. Therefore the length of the bit time is [DTSEG1 + DTSEG2 + 3] tq where DTSEG1 and DTSEG2 are programmed values in the DBTP register.

Note:

With a GCLK_CANx of 8MHz, the reset value 0x00000A33 configures the CAN for a fast bit rate of 500 kBits/s.

The bit rate configured for the CAN FD data phase via the DBTP register must be higher or equal to the bit rate configured for the arbitration phase via the NBTP register.

Table 39-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBTP
Offset: 0x0C
Reset: 0x00000A33
Property: Write-restricted

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 TDC  DBRP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
    DTSEG1[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 01010 
Bit 76543210 
 DTSEG2[3:0]DSJW[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00110011 

Bit 23 – TDC Transceiver Delay Compensation

ValueDescription
0Transceiver Delay Compensation disabled.
1Transceiver Delay Compensation enabled.

Bits 20:16 – DBRP[4:0] Data Baud Rate Prescaler

ValueDescription
0x00 - 0x1FThe value by which the GCLK_CANx is divided for generating the bit time quanta. The bit time is built up from a multiple of this quanta. Valid values for the Baud Rate Prescaler are 0 to 31. The actual interpretation by the hardware of this value is such that one more than the value programmed here is used.

Bits 12:8 – DTSEG1[4:0] Fast time segment before sample point

ValueDescription
0x00 - 0x1FValid values are 0 to 31. The actual interpretation by the hardware of this value is such that one more than the programmed value is used. DTSEG1 is the sum of PROPAGATION TIME SEGMENT (PROP_SEG) and PHASE BUFFER SEGMENT1 (PHASE_SEG1).

Bits 7:4 – DTSEG2[3:0] Data time segment after sample point

ValueDescription
0x0 - 0xFValid values are 0 to 15. The actual interpretation by the hardware of this value is such that one more than the programmed value is used. DTSEG2 is PHASE BUFFER SEGMENT2 (PHASE_SEG2).

Bits 3:0 – DSJW[3:0] Data (Re)Syncronization Jump Width

ValueDescription
0x0 - 0xFValid values are 0 to 15. The actual interpretation by the hardware of this value is such that one more than the programmed value is used.