47.7.3 Interrupt Disable Register

Table 47-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: IDR
Offset: 0x08
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       OVREDRDY 
Access WW 
Reset 00 

Bit 1 – OVRE Overrun Error Interrupt Disable

Writing a '1' to this register disables the Overrun Error interrupt.

Writing a '0' has no effect.

Bit 0 – DRDY Data Ready Interrupt Disable

Writing a '1' to this register disables the Data Ready interrupt.

Writing a '0' has no effect.