47.7.4 Interrupt Mask Register

Table 47-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: IMR
Offset: 0x0C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       OVREDRDY 
Access RR 
Reset 00 

Bit 1 – OVRE Overrun Error Interrupt Mask

ValueDescription
1The Overrun Error interrupt is enabled.
0The Overrun Error interrupt is not enabled.

Bit 0 – DRDY Data Ready Interrupt Mask

ValueDescription
1The Data Ready interrupt is enabled.
0The Data Ready interrupt is not enabled.