2.16.2 Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
0
’ when in Active mode. No interrupt will be triggered.Work Around
Disable Start-of-Frame Detection by writing ‘0
’ to the Start-of-Frame Detection Enable (SFDEN) bit in the USART Control B (USARTn.CTRLB) register when the device is in Active mode. Re-enable it by writing the bit to ‘1
’ before transitioning to Standby sleep mode. This work around depends on a protocol preventing a new incoming frame when re-enabling Start-of-Frame Detection. Re-enabling Start-of-Frame Detection, while a new frame is already incoming, will result in corrupted received data.
Affected Silicon Revisions
Rev. A4 | Rev. A5 | Rev. B0 |
X | X | - |