2.8.2 The Input Range Select is Read-Only

The Input Range Select (IRSEL) bit is read-only. When the Analog Signal Conditioning (OPAMP) peripheral is active, the input voltage range will be rail-to-rail.

Work Around

None.

Affected Silicon Revisions

Rev. A4 Rev. A5 Rev. B0
X - -