3.4.1 Sleep Modes
Some clarifications has been made to tables 13-2 and 13-4 in the Functional Description - Operation - Sleep Modes section.
Table 13-2. Sleep Mode Activity for Peripherals
| Clock | Peripheral | Active in Sleep Mode | |||
|---|---|---|---|---|---|
| Idle | Standby | Power-Down | |||
| HTLLEN=0 | HTLLEN=1 | ||||
| CLK_CPU | CPU | - | - | - | - |
| CLK_RTC | RTC | X | X(1,2) | X(2) | X(2) |
| CLK_WDT | WDT | X | X | X | X |
| CLK_BOD(3) | BOD | X | X | X | X |
| -(4) | CCL | X | X(1) | - | - |
| CLK_PER | EVSYS | X | X | X | X |
| NVM(5) | X | X | X | X | |
| ACn | X | X(1) | - | - | |
| ADCn | |||||
| DACn | |||||
| OPAMP | |||||
| TCAn | |||||
| TCBn | |||||
| ZCDn | |||||
| All other peripherals | X | - | - | - | |
Note:
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set
- In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set. In Power-Down sleep mode, only the PIT functionality is available.
- CLK_BOD is required only when the BOD is running in Sampled mode
- The clock domain depends on the clock source selected for CCL
- Programming in progress will be completed, then the NVM peripheral will be disabled
Table 13-4. Sleep Mode Wake-up Sources
| Wake-Up Sources | Active in Sleep Mode | |||
|---|---|---|---|---|
| Idle | Standby | Power-Down | ||
| HTLLEN=0 | HTLLEN=1 | |||
| PORT Pin interrupt | X | X(1) | X(1) | X(1) |
| BOD VLM interrupt | X | X | X | X |
| MVIO interrupts | X | X | X | X |
| RTC interrupts | X | X(2,3) | X(3) | X(3) |
| TWI Address Match interrupt | X | X | X | - |
| CCL interrupts | X | X(2) | X(4) | - |
| USART Start-Of-Frame interrupt | X | X | - | - |
| TCAn interrupts | X | X(2) | - | - |
| TCBn interrupts | ||||
| ADCn interrupts | ||||
| ACn interrupts | ||||
| ZCD interrupts | ||||
| All other interrupts | X | - | - | - |
Note:
- The I/O pin must be configured according to Asynchronous Sensing Pin Properties in the PORT section
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set
- In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set. In Power-Down sleep mode, only the PIT functionality is available.
- CCL will only wake up the device if the path through LUTn is asynchronous
(FILTSEL=
0x0and EDGEDET=0x0in the CCL.LUTnCTRLA register)