Jump to main content
Silicon Errata and Data Sheet Clarifications
Search
Product Pages
AVR128DB28
AVR128DB32
AVR128DB48
AVR128DB64
Home
2
Silicon Errata Issues
Introduction
1
Silicon Issue Summary
2
Silicon Errata Issues
2.1
Errata Details
2.2
Device
2.3
ADC - Analog-to-Digital Converter
2.4
CCL - Configurable Custom Logic
2.5
CLKCTRL - Clock Controller
2.6
DAC - Digital-to-Analog Converter
2.7
NVMCTRL - Nonvolatile Memory Controller
2.8
OPAMP - Analog Signal Conditioning
2.9
PORT - I/O Configuration
2.10
RSTCTRL - Reset Controller
2.11
SPI - Serial Peripheral Interface
2.12
TCA - 16-Bit Timer/Counter Type A
2.13
TCB - 16-Bit Timer/Counter Type B
2.14
TCD - 12-Bit Timer/Counter Type D
2.15
TWI - Two-Wire Interface
2.16
USART - Universal Synchronous and Asynchronous Receiver and Transmitter
2.17
ZCD - Zero-Cross Detector
3
Data Sheet Clarifications
4
Document Revision History
Microchip Information
2 Silicon Errata Issues