3.3.1 Domains Affected By Reset
A clarification has been made to the Logic Domains Affected by Various Resets table of the Operation - Reset Sources - Domains Affected By Reset section.
Table 14-1. Logic Domains Affected by Various Resets
| Reset Type | Reset of BOD configuration | Fuses are Reloaded | Reset of UPDI | Reset of Other Volatile Logic |
|---|---|---|---|---|
| POR | X | X | X | X |
| BOD | X | X | X | X |
| External Reset | X | X | ||
| Watchdog Reset | X | X | ||
| Software Reset | X | X | ||
| UPDI Reset | X | X |