2.15.1 The Output Pin Override Does not Function as Expected
1’ for the pins corresponding to the SDA or SCL.Work Around
Ensure that the values in the PORTx.OUT register corresponding to the SCL and SDA pins are ‘0’ before enabling the TWI.
Affected Silicon Revisions
| Rev. A4 | Rev. A5 | Rev. B0 |
| X | X | - |