2.3.1 Increased Offset in Single-Ended Mode
Work Around
To reduce the offset, use the ADC in Differential mode and connect the negative ADC input pin externally to GND.
Affected Silicon Revisions
| Rev. A4 | Rev. A5 | Rev. B0 |
| X | - | - |
To reduce the offset, use the ADC in Differential mode and connect the negative ADC input pin externally to GND.
| Rev. A4 | Rev. A5 | Rev. B0 |
| X | - | - |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.